IRS4427
Overview
25 V dual low-side gate driver IC
EiceDRIVER™ 25 V dual low-side gate driver IC with typical 2.3 A source and 3.3 A sink current in 8 Lead PDIP package with level-shift technology for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Summary of Features
- Gate drive supply range from 6 to 20 V
- CMOS Schmitt-triggered inputs
- Matched propagation delay for both channels
- Outputs in phase with inputs
- Outputs out of phase with inputs (IR4426)
- Also available LEAD-FREE
Diagrams
Videos
Training
Support